Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric ZC2JE656 Image

ZC2JE656

Green premium brand logo
Schneider Electric ZC2JE656 Image
ZC2JE656
Green premium brand logo

limit switch head ZC2J - side steel roller plunger vertical - -40 °C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Plunger head
    product compatibility
    XC2J
    associated body
    ZC2JC16
    ZC2JC26
    ZC2JD16
    ZC2JD26
    movement of operating head
    Linear
    type of operator
    Side roller plunger spring return metal (with vertical roller)
    type of approach
    Lateral approach, 2 directions
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    net weight
    0.245 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZC2J - side steel roller plunger vertical - -40 °C
    Description
    limit switch head ZC2J - side steel roller plunger vertical - -40 °C
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    limit switch head ZC2J - side steel roller plunger vertical - -40 °C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZC2J - side steel roller plunger vertical - -40 °C
    Description
    limit switch head ZC2J - side steel roller plunger vertical - -40 °C
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    limit switch head ZC2J - side steel roller plunger vertical - -40 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /