Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XC Special format
Schneider Electric ZC2JE836 Image

ZC2JE836

Schneider Electric ZC2JE836 Image
ZC2JE836

limit switch head ZC2J - side metal plunger - -40 °C

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch head
    device short name
    ZC2J
    head type
    Plunger head
    product compatibility
    XC2J
    associated body
    ZC2JD46
    ZC2JC46
    movement of operating head
    Linear
    type of operator
    Side plunger spring return metal
    type of approach
    Lateral approach, 1 direction
    Complementary
    switch actuation
    On end
    positive opening
    Without
    net weight
    0.24 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 2/28/18
    prp.document.label.format pdf
    Size 10.9 MB
    Date 2/28/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE836 : limit switch head ZC2J - side metal plunger - -40 °C
    Description
    limit switch head ZC2J - side metal plunger - -40 °C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    limit switch head ZC2J - side metal plunger - -40 °C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZC2JE836 : limit switch head ZC2J - side metal plunger - -40 °C
    Description
    limit switch head ZC2J - side metal plunger - -40 °C
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    limit switch head ZC2J - side metal plunger - -40 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /