Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric ZC2JY215 Image

ZC2JY215

Schneider Electric ZC2JY215 Image
ZC2JY215

limit switch lever ZC2JY - thermoplastic offset roller lever - 10..120°C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    ZC2J
    product compatibility
    XC2J
    associated head
    ZC2JE06
    ZC2JE05
    ZC2JE02
    ZC2JE01
    ZC2JE04
    ZC2JE07
    ZC2JE03
    movement of operating head
    Rotary
    type of operator
    Roller lever spring return thermoplastic (offset)
    type of approach
    Lateral approach
    Complementary
    switch actuation
    By 30° cam
    positive opening
    Without
    Environment
    ambient air temperature for operation
    10…120 °C for high temperature
    ambient air temperature for storage
    10…120 °C high temperature
    environmental characteristic
    High temperature
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch lever ZC2JY - thermoplastic offset roller lever - 10..120°C
    Description
    limit switch lever ZC2JY - thermoplastic offset roller lever - 10..120°C
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    limit switch lever ZC2JY - thermoplastic offset roller lever - 10..120°C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch lever ZC2JY - thermoplastic offset roller lever - 10..120°C
    Description
    limit switch lever ZC2JY - thermoplastic offset roller lever - 10..120°C
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    limit switch lever ZC2JY - thermoplastic offset roller lever - 10..120°C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /