Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC standard
Schneider Electric ZCKE635 Image

ZCKE635

Schneider Electric ZCKE635 Image
ZCKE635

limit switch head ZCKE - side metal plunger - +120 °C

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCKE
    head type
    Plunger head
    product compatibility
    XCKJ
    associated body
    ZCKJ21
    ZCKJ8H7
    ZCKJ11H7
    ZCKJ11H29
    ZCKJ5H7
    ZCKJD37H29
    ZCKJ6H7
    ZCKJ1H7
    ZCKJ9
    ZCKJ6
    ZCKJD39
    ZCKJD39H7
    ZCKJ7H7
    ZCKJ8H29
    ZCKJD31
    ZCKJ21H29
    ZCKJD35
    ZCKJD39H29
    ZCKJ7
    ZCKJ8
    ZCKJD35H7
    ZCKJ2H7
    ZCKJ5H29
    ZCKJ9H29
    ZCKJ1H29
    ZCKJ11
    ZCKJ7H29
    ZCKJ21H7
    ZCKJ2
    ZCKJD31H29
    ZCKJ5
    ZCKJ2H29
    ZCKJ9H7
    ZCKJD31H7
    ZCKJ6H29
    ZCKJD37
    ZCKJ1
    ZCKJD37H7
    ZCKJD35H29
    movement of operating head
    Linear
    type of operator
    Side plunger spring return metal
    type of approach
    Lateral approach, 1 direction
    Complementary
    switch actuation
    On end
    positive opening
    With
    net weight
    0.2 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    10…120 °C
    ambient air temperature for storage
    10…120 °C
    environmental characteristic
    High temperature
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZCKE - side metal plunger - +120 °C
    Description
    limit switch head ZCKE - side metal plunger - +120 °C
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    limit switch head ZCKE - side metal plunger - +120 °C
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    limit switch head ZCKE - side metal plunger - +120 °C
    Description
    limit switch head ZCKE - side metal plunger - +120 °C
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    limit switch head ZCKE - side metal plunger - +120 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /