Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XC standard
Schneider Electric ZCKE636 Image

ZCKE636

Green premium brand logo
Schneider Electric ZCKE636 Image
ZCKE636
Green premium brand logo

limit switch head ZCKE - side metal plunger - -40 °C

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Standard format
    product or component type
    Limit switch head
    device short name
    ZCKE
    head type
    Plunger head
    product compatibility
    XCKJ
    associated body
    ZCKJD39H7
    ZCKJD37H29
    ZCKJ8
    ZCKJ5
    ZCKJ6H29
    ZCKJ7
    ZCKJ5H7
    ZCKJ1H29
    ZCKJ2
    ZCKJ8H29
    ZCKJ21H29
    ZCKJ5H29
    ZCKJ7H29
    ZCKJ6H7
    ZCKJD31H29
    ZCKJD39
    ZCKJ2H7
    ZCKJ1
    ZCKJD31
    ZCKJ11
    ZCKJ2H29
    ZCKJ21H7
    ZCKJ9H29
    ZCKJD35H7
    ZCKJD37H7
    ZCKJ11H7
    ZCKJ7H7
    ZCKJD35
    ZCKJ8H7
    ZCKJ21
    ZCKJ9
    ZCKJ9H7
    ZCKJ6
    ZCKJ1H7
    ZCKJD37
    ZCKJD35H29
    ZCKJD31H7
    ZCKJD39H29
    ZCKJ11H29
    movement of operating head
    Linear
    type of operator
    Side plunger spring return metal
    type of approach
    Lateral approach, 1 direction
    Complementary
    switch actuation
    On end
    positive opening
    With
    net weight
    0.2 kg
    head material
    Metal
    Environment
    ambient air temperature for operation
    -40…70 °C
    ambient air temperature for storage
    -40…70 °C
    environmental characteristic
    Low temperature
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Limit switches XC Standard range English 03/2020 (Version 2.0)
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 62.1 MB
    Date 5/4/20
    Description
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Size 60.6 MB
    Date 5/20/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKE636 : ZCKE636_ROHS_DECLARATION
    Description
    ZCKE636_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    ZCKE636_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZCKE636 : ZCKE636_REACH_DECLARATION
    Description
    ZCKE636_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    ZCKE636_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /