Welcome to the Schneider Electric corporate Website

Select your location

View all   S2000
Schneider Electric ZZA_S2015RWE Image

ZZA_S2015RWE

Schneider Electric ZZA_S2015RWE Image
ZZA_S2015RWE

S2000-16Aswichedsocket-white-righthanddiagonalSplitEarth-Blue

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Schneider S2000
    device application
    Power supply
    product or component type
    Socket-outlet with switch
    colour
    White
    product brand
    Clipsal
    Complementary
    colour code
    WE
    control type
    ON/OFF button
    number of gangs
    1 gang
    pin number
    3
    mounting position
    Horizontal
    local signalling
    Without light indicator
    [Ue] rated operational voltage
    250 V AC
    [In] rated current
    16 A
    width
    100 mm
    height
    50 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZZA_S2015RWE : ZZA_S2015RWE_ROHS_DECLARATION
    Description
    ZZA_S2015RWE_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    ZZA_S2015RWE_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /