Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   S2000
Schneider Electric ZZA_ST2020 Image

ZZA_ST2020

Schneider Electric ZZA_ST2020 Image
ZZA_ST2020

S2000-3600WNon-programmableThermostatwithAirSensor-White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Schneider S2000
    product or component type
    Thermostat
    device presentation
    Mechanism with fixing frame and central plate
    control type
    Manual control
    device application
    Heating
    colour tint
    White
    Complementary
    device mounting
    Flush
    provided equipment
    Sensor
    rated power in W
    3600 W
    Environment
    height
    100 mm
    width
    100 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZZA_ST2020 : ZZA_ST2020_ROHS_DECLARATION
    Description
    ZZA_ST2020_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    ZZA_ST2020_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.