Welcome to the Schneider Electric corporate Website

Select your location

View all   S2000
Schneider Electric ZZA_ST2033WE Image

ZZA_ST2033WE

Schneider Electric ZZA_ST2033WE Image
ZZA_ST2033WE

S2000- plate with cover frame - 3 gangs - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Schneider S2000
    product brand
    Clipsal
    product or component type
    Center plate
    accessory / separate part category
    Protection accessory
    provided equipment
    Cover frame
    colour
    White electric
    Complementary
    number of gangs
    3 gangs
    product destination
    Switch
    marking
    Without marking
    mounting position
    Horizontal
    width
    100 mm
    height
    100 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZZA_ST2033WE : S2000- plate with cover frame - 3 gangs - white
    Description
    S2000- plate with cover frame - 3 gangs - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    S2000- plate with cover frame - 3 gangs - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /