Easergy protection relays

Part of the PowerLogic range of IoT connected devices, scalable range of easy to use and efficient protection relays.

Discover latest Easergy relays Explore all protection relays

Compare Products

Use the filters below to compare product features.

products match your criteria.

Easergy P1

Simple

Coming Soon

Easergy P3

Standard

More information

Easergy P5

Demanding

More information
Protection applications
Simple Standard Demanding
*Please contact us Standard Demanding
- Standard Demanding
- Standard Demanding
- Standard *Please contact us
- Standard Demanding
- Demanding Demanding
- Standard Demanding
Communication
- Simple Advanced
1 x RS485 4 (maximum)
(RJ45, Fiber, RS232 or RS485 options)
5 (maximum)
(RJ45 or Fiber options)
Serial Serial and Ethernet with redundancy
(RSTP, PRP/HSR)
Serial and Ethernet with redundancy
(RSTP, PRP/HSR)
- IEC 61850 IEC 61850 & Process Bus 9-2 LE
*Please contact us
*Please contact us Yes Yes
Hardware
No - Compact case No - Compact case Yes
No - Text No - Graphical with mimic Yes
8I / 8O 36I/21O 40I/16O
Fixed pin Detachable Ring lug
Conventional Conventional + CSH Conventional +VSEF, CSH
- LPCT/LPVT LPCT/LPVT
AC/DC or self-powered* AC/DC AC/DC
8 LEDs 14 LEDs 10 LEDs
- Communication and I/O Plug and Play
Yes Yes Yes