Overview
EcoStruxure Foxboro DCS annunciator keyboards easily and effectively organize alarms and process display — for faster operator response and resolution times. Operators find specific functions in assigned locations at all times, without taking extra navigation steps or entering numeric data.
When used as a conventional annunciator, the keyboard draws the operator’s attention to a specific control room area for quick resolution of alarmed conditions.
Features
- Available with either USB and serial/GCIO connections
- Suitable for use with I/A Series and EcoStruxure Foxboro DCS workstations or servers
- May be free standing or workstation/panel mounted
- The audio alarms feature multiple pitches which indicate audible differentiation of system alarms and process alarm priorities
- An external audio output jack is available for an attachable, customer-supplied, audio amplifier with speakers, which can be heard even in noisy environment
- Lamp test function (LED test) simultaneously illuminates all the LEDs
- Overlay has positive tactile/audible feedback to assure proper switch closure
Benefits
- Enhanced operator performance
- Faster response times
- Improved resolution times
- Increased plant uptime and safety
Applications
- Hydrocarbon processing
- Chemical and specialty chemicals
- Upstream oil and gas
- Power generation
- Metals and mining
- Water and wastewater
- Pharmaceutical and life sciences
<!-- Start SmartBanner configuration -->
<meta name="smartbanner:title" content="mySchneider">
<meta name="smartbanner:author" content="Schneider Electric SA">
<meta name="smartbanner:price" content="Free">
<meta name="smartbanner:price-suffix-apple" content=" - On the App Store">
<meta name="smartbanner:price-suffix-google" content=" - Google Play">
<meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw">
<meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw">
<meta name="smartbanner:button" content="VIEW">
<meta name="smartbanner:button-url-apple" content="https://app.appsflyer.com/id714825126?pid=Web&c=Smart_app_bannerCORP">
<meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerCORP">
<meta name="smartbanner:enabled-platforms" content="android">
<!-- End SmartBanner configuration -->
<link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" />
<script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
Ooooooops! EROOR! Internal error occurred!
java.io.FileNotFoundException: /app/tomcat/se/Amer1-se/apache-tomcat-9.0.37/webapps/ROOT/WEB-INF/Views/SE_v2/HBS/ApplicationSocialMediaShareVertical/template.page.hbs
AbstractEntityModel(id=18864-101513, xpmPropertyMetadata={})
Ooooooops! EROOR! Internal error occurred!
java.io.FileNotFoundException: /app/tomcat/se/Amer1-se/apache-tomcat-9.0.37/webapps/ROOT/WEB-INF/Views/SE_v2/HBS/MessageBrowserCompatibility/template.page.hbs
AbstractEntityModel(id=72635, xpmPropertyMetadata={})