Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric corporate Website

Control Network

EcoStruxure™ Foxboro DCS


Schneider Electric control network leverages advanced commercial communications technologies in robust industrial configurations, providing high performance, high availability as well as self-healing network performance.

Overview

Foxboro Control Network is scalable from one station connection to many thousands, at data speeds up to 1Gb. This advanced network supplies the performance necessary for existing and future expansion needs — without abandoning existing system or applications.

Features

  • Standard fiber optic and switch technology (no proprietary cell busses, packaging, networks, etc.)
  • Easy adoption of newer network technologies (including wireless) as they become industry-ready
  • Faster throughput — communication speeds to 1 Gb per second, for rapid response to faults
  • Availability from top to bottom — fully redundant control and field communications with no single point of failure
  • Self-healing design to recover from multiple faults by automatically selecting alternate communication paths
  • Flexible scalability — from one to thousands of station connections
  • Patented, smart point-to-point data routing so multiple communications can run simultaneously
  • Address translation station (ATS) — to integrate existing Nodebus-based systems into EcoStruxure Foxboro DCS for seamless information sharing
  • High speed plus efficient utilization of available bandwidth to ensure future-proof performance

Benefits

  • Increase performance and capacity of process automation system
  • Maximize security and reliability
  • Ensure constant availability
  • Accommodate future expansion

Applications

  • Hydrocarbon processing
  • Chemical and specialty chemicals
  • Upstream oil and gas
  • Power generation
  • Metals and mining
  • Water and wastewater
  • Pharmaceutical and life sciences
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.