Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric corporate Website

TriLogger

EcoStruxure™ Triconex Safety Systems
Quick and accurate resolution to operating issues
Download brochure

Overview

The TriLogger software suite provides exceptional ease, speed and reliability in recording, playing back and analyzing high-speed operating data from the Triconex controllers. The TriLogger suite includes:

  • TriLogger event — high-speed data collection and recording
  • TriLogger playback — offline analysis and plotting of data
  • TriLogger remote — remote viewing of real time data, and manual triggering of event recorders 

TriLogger is ideal for applications with fast transients (example: compressor surge). The software replays up to 12 trend sets, each with up to 6 points in real time, locally (onsite) or remotely.

Features

  • High capacity (up to 4,000 points)
  • 7 minutes of high-resolution operating data per set
  • Real-time viewing and trending with a manual trigger
  • Configurable event triggers and times
  • Forward and reverse playback
  • Click-and-drag zooming
  • Export of data to MS Excel
  • Up to three concurrent remote connections

Benefits

  • Quick and accurate resolution of operational issues
  • A superior alternative to DCS historians when fast data-logging is required

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window
Tricon CX

Tricon CX

Tricon - SIL 3 safety- instrumented system

Trident - SIL 3 safety- instrumented system

Tri-GP - SIL 2 safety-instrumented system

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.