Benefits
-
Loads can be easily moved or added without halting production. Furthermore, modification and maintenance is simple.
-
Canalis offers protection against direct contact (IPxxD). The range is type-tested and IEC 61439-6 compliant.
-
The Canalis range is halogen-free, fully recyclable, and emits no toxic emissions in the event of fire. Furthermore, electromagnetic radiation is minimized.
Practical and Simple
-
Perfect for recycling
Canalis products ensure a 95% recycling rate. Should a facility require restructuring or enlargement, Canalis products can be dismantled and reinstalled in their new environment, easily and quickly.
-
Easy to maintain
Canalis busbar contacts require no maintenance. The decentralized distribution architecture ensures service continuity, simplifies maintenance, and makes upgrading easy.