Software-Defined Medium Voltage Switchgear
Accelerating time to power for AI infrastructure
Software-Defined Medium Voltage SwitchgearNext-generation Medium Voltage equipment designed for digitalized power systems. Pilots in 2027, with broader availability expected in 2028.
Power Infrastructure at the speed of AI
Rapid AI growth is pushing traditional MV equipment beyond its limits. Software-Defined Medium Voltage Switchgear replaces engineered-to-order constraints with agile, scalable power systems.
Discover the benefits of Software-Defined Medium Voltage Switchgear
Configure-to-order
Standardized and simplified MV equipment.
Up to 3x faster delivery
Streamlined ordering and manufacturing.
Lower carbon footprint
Virtualization replaces components and wiring.
Introducing Software Defined Energy
From MV systems to the full Powertrain.
2x faster commissioning
Digitized commissioning and automatic testing for up to 20 cubicles.
Updates without downtime
Over-the-air software updates.
Reduce maintenance by up to 40%
Built-in predictive maintenance and AI agents.

Redefining Medium Voltage Equipment
A new approach to specifying, delivering, operating, and maintaining medium-voltage infrastructure.faster lead time
faster commissioning
downtime for function changes, over the air
Highlights at a glance
Highlights at a glance
Traditional engineering-to-order approach
Complex physical hardware and longer lead time.
Traditional engineering-to-order approachProject-specific hardware
Relays Meters Gateway PLC Wiring Control module
Commissioning
Panel-by-panel +120h simple project
Upgrade
Hardware changes non viable Weeks of downtime (rewiring, configuration and testing)
New configure-to-order approach
Standardized equipment and software-defined architecture.
New configure-to-order approachStandardized hardware
Single merging unit One head unit for multiple panels Virtualized protection, metering Virtualized automation and control Up to 3x faster lead time
Commissioning
Multiple panels simultaneously Automated testing Up to 2x faster commissioning
Upgrade
Over-the-air No downtime
Register to receive exclusive updates on Schneider Electric's Software-Defined MV switchgear.

FAQs for Software‑Defined MV Equipment
Schneider Electric Software-Defined Medium Voltage (SD MV) equipment is a new approach to medium-voltage power infrastructure where protection, control, monitoring, and operational functions are delivered primarily through software rather than hardwired hardware.
This enables medium-voltage systems to operate more like digital platforms – configurable, upgradable, and continuously evolving throughout their lifecycle.
Software-Defined MV is designed for cloud and digital service providers, including:
• Hyperscale data centers
• Colocation providers
• Managed service providers
Traditional medium-voltage systems are often:
• Custom-engineered for each site
• Slow to deploy and commission
• Difficult to upgrade without outages
• Inconsistent across regions
In fast-growing cloud and AI environments, these limitations can delay expansion, hinder standardization, and increase operational risk. Software-defined MV helps organizations scale globally, deploy capacity faster, and adapt more easily to evolving business and technology requirements.
Software-Defined MV enables faster deployment through:
• Standardized and modular hardware platforms
• Pre-validated, software-configurable architectures
• Digital commissioning and automated validation
• Reduced reliance on specialized onsite expertise
By simplifying engineering, deployment, and commissioning processes, Software-defined MV helps accelerate data center power infrastructure delivery.
In Software-Defined MV systems, key functions are delivered through software, including:
• Protection and control logic
• Monitoring and diagnostics
• Cybersecurity capabilities
• Operational workflows
• Configuration management and upgrades
This approach replaces hardwired complexity – from the LV head unit - with flexible, software-driven functionality that can evolve throughout the system lifecycle.
Yes. One of the core advantages of Software-Defined MV is its ability to evolve through software updates.
New features, optimizations, and capabilities can be introduced without physical hardware and without downtime.
Software-Defined MV enhances system performance through:
• Continuous health monitoring
• Predictive maintenance insights
• Built-in cybersecurity capabilities
• Automated testing and validation
• Reduced manual intervention and configuration errors
The result is a more resilient, secure, and consistent power infrastructure that supports high-availability operations.
Software-Defined MV pilot programs are planned through 2027, with broader availability expected in 2028.
The architecture is designed to scale across Schneider Electric's medium-voltage portfolio, including primary and secondary switchgear platforms such as:
• PremSet™
• AirSeT™
Software-defined MV is intended to support multiple voltage ratings and both IEC and ANSI/IEEE applications, providing a consistent digital foundation across sites and regions.
The current Software-defined MV communications showcase:
• PremSet™ SD
• SM AirSeT™ SD
• RM AirSeT™ 38 SD
• GM AirSeT™ SD
Organizations interested in the technology can register here to receive product, availability, and launch updates.
Software-Defined Medium Voltage equipment delivers measurable benefits across the project lifecycle, including:
Up to 3× faster ordering and manufacturing
Standardized hardware platforms and software-configurable architectures help reduce the time from quotation to Factory Acceptance Testing (FAT).
Up to 2× faster commissioning and Site Acceptance Testing (SAT)
Digital commissioning, automated testing, and pre-validated configurations help reduce onsite work and commissioning complexity.
These results are based on Schneider Electric studies and estimations, provided for informational purposes only. They do not constitute contractual commitments.
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.