Frequently Asked Questions
Start here for access to our Knowledge Base to get answers to more than 100,000 questions online in seconds.
Learn moreYou can choose another country to view available products or go to our Global website for company information.
With about 1.1M wells worldwide, artificial lift is imperative for the flow of crude oil in production wells. 99% of wells are not free-flow, which means they require artificial lift, of which 80% will require advanced automation.
Our solutions include rod pumps, artificial lift controllers, drive systems, wireless instrumentation, smart RTUs, embedded applications and remote data.
> Permanent optimization of production rate through integration with pump hardware, instrumentation and security.
> Reduced downtime through protection of motors and mechanical components.
Our field device offerings are chosen for demanding oil and gas applications that require high-performance measurements for pressure, temperature, flow, level, liquid analytical and valve positioners.
Our field devices include both wired and wireless instruments, under the Foxboro and Accutech brands, that address well head measurement pressure, temperature and flow. Altivar drive and Tesys motor control and protection manages lift control.
> Measurable real-time results
> Optimized well production
> Low-cost deployment and operation
> Unmatched asset lifetimes
When safety and profitability are critical to the success of your business, you can rely on EcoStruxure Triconex Safety Systems. Recognized as the market’s most dependable safety systems, our high integrity safety solutions drive measurable operation profitability improvements – safely
The leading family of TUV certified systems to safety integrity level 3 (SIL3), for use in all safety and critical control applications (ESD, F&G, BMS, HIPPS, TMC)
> The highest levels of protection for people, production assets and profits
> Continuous safe operation and maximum plant availability
> A lifetime of performance > Lower operational risk
> Maximum value of ownership
Start here for access to our Knowledge Base to get answers to more than 100,000 questions online in seconds.
Learn moreBrowse the Technical Library to find data sheets, production specifications and more.
Learn moreDownload mySchneider app and get support on the go- anytime, anywhere. Get it today!
Learn more