MICRO DATA CENTER LIFECYCLE CO2e CALCULATOR
Inputs
Results
Advanced Inputs
Assumptions
General Attributes
IT Attributes
Physical Infrastructure Attributes
Yearly Total CO2e by Scope
X
Utility Mix
United States (California)
Define
IT Capacity
50 kW
X
IT Load
80% (40 kW)
Rack Power Density
10 kW
Analysis Year
15
Server / Storage
Networking
IT Mix
95%
X
5%
Embodied CO2e Intensity
9.0 t/kW
9.0 t/kW
Refresh Interval
4 years
5 years
Power System
UPS: 1N / Diesel Gen: 1N
X
UPS Mode
Typical Double Conversion
X
Annual Generator Use
30 hours
X
Power Distribution
208V from Transformer
X
Cooling System
Air-cooled DX rack-mount split: 1N
X
Annual Economizer Use
3,000 hours
X
Not Included
Core & Shell CO2e Intensity
0.23 t/m²
Summary at Analysis Year 15
CO2e Footprint for Year 15
129 t
Energy for Year 15
381 MWh
Emission Factor for Year 15
344 kg/MWh
Average Annual PUE
1.09
Estimated Area
34 m² (361 ft²)
Cumulative
Exclude IT
Percentages
Chart Values for Year 15
Embodied Only


MICRO DATA CENTER LIFECYCLE CO2e CALCULATOR


    Legal Information     Privacy Policy       Cookie Notice       Change your cookie settings                                                                                                 © 2023, Schneider Electric