Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

SCADA Systems

While in the age of Internet of Things, connectivity has brought about a significant revolution in the automation industry. The connected devices are now integrated with software solutions to access and monitor the working of industrial parts. Supervisory Control and Data Acquisition is the process to acquire the data, process the functioning of the machine equipment and thereafter process the input to map with the output. The main aim is to check if the processes are aligned and introduce corrective measures if the output is not optimised. Operations of SCADA Systems include industrial processes like manufacturing, power generation and fabrication Also, the advanced process control provides an edge over other control programs as it helps the system to program the function with infrastructural processes like wastewater treatment, fitting and functioning of gas pipelines, transmission and distribution of power in the system etc. Through a methodical integration of up-to-date technologies and innovations, SCADA systems typically allow users to increase their efficiency, which in turn eases management processes by assisting supervisory efforts and simplifying them to a great extent. SCADA combines a huge amount of data that arises from multiple processes in an arranged manner so that only important and relevant information pertaining to the business can be examined when needed. This aids the managers and executives in an organisation/or of a building to make data-driven and profitable business verdicts.. Along with this it also offers greater scalability, interoperability, and comprehensive security by introducing its applicability. Schneider Electric India aims to further explore and widen the domain of SCADA systems in the near future with greater innovations.

Smart RTU, rPAC and data logger

Smart Remote Terminal Units (RTUs) combine the monitoring and communication capabilities of an RTU with the processing and data-logging power of a programmable logic controller (PLC). SCADAPack Smart RTUs are ideal for remote processes requiring automatic supervision and autonomous control. Their data logger connects battery-powered, autonomous monitoring and GSM networking to provide low-cost, low-maintenance monitoring of highly dispersed assets.

SCADAPack 300E

SCADAPack 300E

DNP3/IEC60870 centric Smart RTU. Range of compact Smart RTU combining capabilities of remote terminal units with the power of Programmable Logic Controller and designed to run in challenging remote environment. Supporting open event-driven protocols such as DNP3 and IEC 60870-5, the SCADAPack 300E range provide a scalable controller platform that ensure end to end reliable and secure control and monitoring of remote asset in critical infrastructure.
View Details

Data Radios

Trio™ licensed and license-free data radios offer cost-effective, versatile and wireless solutions for SCADA and remote telemetry applications.

Trio Licensed Radios

Trio Licensed Radios

Ethernet and serial data radios. Designed to provide complete, versatile and high availability system solutions for long range wireless data communications in SCADA and remote telemetry applications.
View Details
Trio License-free Radios

Trio License-free Radios

License-free ethernet and serial data radios. Range of frequency-hopping Ethernet and Serial Data Radios operating in the license-free 900Mhz and 2.4 Ghz band and designed with versatility and flexibility in mind.
View Details

Remote SCADA Software

Supervisory Control and Data Acquisition system is a control system that consists of control network interfaces, input/output, communication equipment and software. SCADA systems are used to monitor and control the equipment in the industrial process which includes manufacturing, production, development and fabrication. Operations can be monitored and controlled by SCADA software are – 1) Electric power generation to detect the flow of electricity and monitor proper functioning of circuit breakers, power grids etc. 2) Control and monitor the functioning of building and other related facilities like refrigeration, entry and exit system, lighting etc. 3) It can also regulate industrial automation and monitor processes like quality control, robots etc. The SCADA software gives real-time information and analytics from different system components connected to the internet. Also, the system is easily expandable. Therefore, any number of control units and sensors can be added according to the requirement.

EcoStruxure™ Geo SCADA Expert

EcoStruxure™ Geo SCADA Expert

Software for telemetry and remote SCADA applications. EcoStruxure™ Geo SCADA Expert (formerly known as ClearSCADA) is an open, flexible and scalable software for telemetry and remote SCADA solutions
View Details