South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

OsiSense XS & XT

Inductive and capacitive proximity sensors

ex Osiprox, OsiSense XS & XT inductive & capacitive proximity sensors for non contact sensing

OsiSense XS & XT
        • Best price
          XS630B1PBL2 Product picture Schneider Electric

          XS630B1PBL2

          inductive sensor XS6 M30 - L62mm - brass - Sn15mm - 12..48VDC - cable 2m
        • Best price
          XS630B1PBM12 Product picture Schneider Electric

          XS630B1PBM12

          inductive sensor XS6 M30 - L74mm - brass - Sn15mm - 12..48VDC - M12
        • Best price
          XS630B2PAL01M12 Product picture Schneider Electric

          XS630B2PAL01M12

          inductive sensor XS6 M30 - L63mm - brass - Sn18mm - 12..24VDC - M12 0.15m
        • Best price
          XS630B4MAL10 Product picture Schneider Electric

          XS630B4MAL10

          inductive sensor XS6 M30 - L63mm - brass - Sn22mm - 24..240VAC/DC - cable 10m
        • Best price
          XS630B4MAL2 Product picture Schneider Electric

          XS630B4MAL2

          inductive sensor XS6 M30 - L63mm - brass - Sn22mm - 24..240VAC/DC - cable 2m
        • Best price
          XS630B4MAU20 Product picture Schneider Electric

          XS630B4MAU20

          inductive sensor XS6 M30 - L74mm - brass - Sn22mm - 24..240VAC/DC - 1/2"
        • Best price
          XS630B4PAL2 Product picture Schneider Electric

          XS630B4PAL2

          inductive sensor XS6 M30 - L63mm - brass - Sn22mm - 12..48VDC - cable 2m
        • Best price
          XS630B4PBL2 Product picture Schneider Electric

          XS630B4PBL2

          inductive sensor XS6 M30 - L63mm - brass - Sn22mm - 12..48VDC - cable 2m
        • Best price
          XSAV11373 Product picture Schneider Electric

          XSAV11373

          inductive sensor XSAV - M30 - Sn10mm - 6..150c/mn - 12..48VDC - cable 2m
        • Best price
          XSAV11373EX Product picture Schneider Electric

          XSAV11373EX

          rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - NC - cable 2m