Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Modernization Service

Your aging UPS may need upgraded components. See what we can do to rejuvenate it.

Services to ensure your critical equipment is there when you need it most

APC Brand Product picture Schneider Electric
Modernization Service schneider.label Your aging UPS may need upgraded components. See what we can do to rejuvenate it.
  Back   Renew

Modernization Service

        • Best price
          WG35T10KH2B2RFU Product picture Schneider Electric

          WG35T10KH2B2RFU

          Refresh-UPS MGE Galaxy 3500 10kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan
        • Best price
          WG35T10KH4B4RFU Product picture Schneider Electric

          WG35T10KH4B4RFU

          Refresh-UPS MGE Galaxy 3500 10kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan
        • Best price
          WG35T15K3I2B2RFU Product picture Schneider Electric

          WG35T15K3I2B2RFU

          Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan
        • Best price
          WG35T15K3I4B4RFU Product picture Schneider Electric

          WG35T15K3I4B4RFU

          Refresh-UPS MGE Galaxy 3500 15kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan
        • Best price
          WG35T15KH2B2RFU Product picture Schneider Electric

          WG35T15KH2B2RFU

          Refresh-UPS MGE Galaxy 3500 15kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan
        • Best price
          WG35T15KH4B4RFU Product picture Schneider Electric

          WG35T15KH4B4RFU

          Refresh-UPS MGE Galaxy 3500 15kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan
        • Best price
          WG35T20K3I2B2RFU Product picture Schneider Electric

          WG35T20K3I2B2RFU

          Refresh-UPS MGE Galaxy 3500 20kVA 400V 3:1 with 2 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan
        • Best price
          WG35T20K3I4B4RFU Product picture Schneider Electric

          WG35T20K3I4B4RFU

          Refresh-UPS MGE Galaxy 3500 20kVA 400V 3:1 with 4 Batt Modules, Start-up 5X8 RMS, 2 Yrs Service Plan
        • Best price
          WG35T20KH2B2RFU Product picture Schneider Electric

          WG35T20KH2B2RFU

          Refresh-UPS MGE Galaxy 3500 20kVA 400V with 2 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan
        • Best price
          WG35T20KH4B4RFU Product picture Schneider Electric

          WG35T20KH4B4RFU

          Refresh-UPS MGE Galaxy 3500 20kVA 400V with 4 Batt Modules, Start-up 5X8, RMS and 2 Yrs Service Plan