Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Easergy P3

Compact protection relays for standard applications

Easy-to-use protective relays for Medium Voltage applications with fast delivery, ideal for Panel builders, Contractors and Partners to save time. From overcurrent to advanced protection, with Arc detection and Ethernet communication including IEC 61850

Easergy P3
        • Best price
          REL52001 Product picture Schneider Electric

          REL52001

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48 - 230V, DI: 220-230V, 2 x RJ-45
        • Best price
          REL52002 Product picture Schneider Electric

          REL52002

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48 - 230V, DI: 220-230V, RS-485
        • Best price
          REL52003 Product picture Schneider Electric

          REL52003

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48 - 230V, DI: 24-230V, 2 x RJ-45
        • Best price
          REL52004 Product picture Schneider Electric

          REL52004

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48-230V, DI:110-230V, 2 x RJ-45
        • Best price
          REL52005 Product picture Schneider Electric

          REL52005

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48-230V, DI: 24-230V, RS-485
        • Best price
          REL52006 Product picture Schneider Electric

          REL52006

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 24V, DI: 24-230V, RS-485
        • Best price
          REL52007 Product picture Schneider Electric

          REL52007

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48-230V, DI: 24-230V, 2 x LC
        • Best price
          REL52008 Product picture Schneider Electric

          REL52008

          Easergy P3U30, 4L ringlug, 4U, 16DI/8DO, Uaux: 48-230V, DI: 110-230V, 2 x RJ-45
        • Best price
          REL52009 Product picture Schneider Electric

          REL52009

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 24V, DI: 24-230V, 2 x RJ-45
        • Best price
          REL52010 Product picture Schneider Electric

          REL52010

          Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48-230V, DI: 110-230V, 2 x LC