Ranges
Altivar Solar
Smart variable speed drive for pump from 0.37 to 15 kW(0.5 to 20 HP) with Photovoltaic arrays Altivar Solar variable speed drive for pump is compatible with a wide range of pumps and solar arrays which helps to reduce the number of components, increasing the reliability and service life of the installation and adjusting the pump flow to the availability of the energyPart of AltivarView Productsarrow2_left Villaya Collective Solutions
Overview Sustainable and scalable solutions for off-grid households, villages and micro enterprisesView Detailsarrow2_left Solar Street Lights
Villaya Solar Street Lighting solutions 100% autonomous LED Solar Street Light, from 1600 to 6400 lumensView Detailsarrow2_left AC Micro grid
Micro Grid solution for electrification of off-grid 2kW to 24kW AC Micro Grid solution for electrification of off-gridView Detailsarrow2_left Solar Water Pump System
Fully automatic Solar Water Pump system using variable speed drive compatible with AC, 3-phase, submersible and surface mount pumps Fully automatic Solar Water Pump system using variable speed drive compatible with AC, 3-phase, submersible and surface mount pumps. Solar Water Pumping Solution is a fully automatic system designed to provide water at affordable cost for people with limited or no access to electricity.View Productsarrow2_left Battery Charging Station
Solar and Grid powered Battery Charging Station Solar and Grid powered Battery Charging Station for lighting and mobile chargingView Productsarrow2_left