Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    01046 Product picture Schneider Electric

    Range: Prisma

    Spare parts

    01046

    01046 Product picture Schneider Electric
    Range: Prisma

    Spare parts

    01046

    24M side panel Prisma G IP30

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      product name
      Prisma G
      product or component type
      Side panel
      IP degree of protection
      IP30
      accessory / separate part category
      Enclosure accessory
      Spare part
      range compatibility
      Prisma G : enclosure
      special colour options
      Yes
      Complementary
      enclosure/cubicle description
      Wall-mounted enclosure
      mounting location
      Side
      number of vertical modules [50 mm]
      24
      quantity per set
      Set of 1
      height
      1225 mm
      width
      200 mm
      depth
      180 mm
      product weight
      2.49 kg
      surface finish
      Glossy
      Textured epoxy polyester
      colour
      White RAL 9001
      Environment
      IP degree of protection
      IP30
      IK degree of protection
      IK07 without door conforming to EN/IEC 62262
      IK08 with door
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1752  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      CAD
      Date
      Size
      Add to My Documents
      IP30 SIDE PANEL 24M SYST.G
      Date 2013/07/25
      Size 560.1 KB
      Date 2013/07/25
      Size 325.9 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.