Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

01260 Product picture Schneider Electric

Range: Prisma

Functional units

01260

01260 Product picture Schneider Electric
Range: Prisma

Functional units

01260

modular device rail Pack 160

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Pack 160
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    installed device
    Gould fuse : modular fusegear
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    TeSys : fixed GV3
    TeSys : GV2
    Vigilohm : EM9
    Vigilohm : TR5A
    Vigilohm : SM21
    Vigirex : RH10
    Vigirex : RH21
    Vigirex : RH99
    Relay
    TeSys : fixed GV2LE
    TeSys : fixed GV2ME
    TeSys : fixed GV2RTn
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    TeSys : fixed GV2L
    TeSys : fixed GV2P
    Vigilohm : fixed IM9
    Vigilohm : fixed IM9-OL
    Vigilohm : IM20
    Vigilohm : IM20H
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    poles description
    9 x 3P : fixed : GV2LE
    9 x 3P : fixed : GV2ME
    9 x 3P : fixed : GV2RTn
    1 x 3P : fixed : NG125
    1 x 3P : fixed : NG125 NA
    1 x 3P : fixed : C120
    1 x 4P : fixed : NG125
    1 x 4P : fixed : NG125 NA
    1 x 4P : fixed : C120
    9 x 3P : fixed : GV2L
    9 x 3P : fixed : GV2P
    7 x 3P : fixed : GV3
    1 x 3P : fixed : INS40 vertical installation
    1 x 3P : fixed : INS63 vertical installation
    1 x 3P : fixed : INS100 vertical installation
    1 x 3P : fixed : INS160 vertical installation
    1 x 3P : fixed : iC120
    1 x 4P : fixed : INS40 vertical installation
    1 x 4P : fixed : INS63 vertical installation
    1 x 4P : fixed : INS100 vertical installation
    1 x 4P : fixed : INS160 vertical installation
    1 x 4P : fixed : iC120
    Complementary
    installation description
    Pack enclosure - width 555 mm
    number of vertical modules [50 mm]
    5 module(s) : C120 without earth leakage protection , direct in 555 mm Wide Pack enclosure
    3 module(s) : GV2 in 555 mm Wide Pack enclosure
    3 module(s) : GV2L , direct in 555 mm Wide Pack enclosure
    3 module(s) : GV2LE , direct in 555 mm Wide Pack enclosure
    3 module(s) : GV2ME , direct in 555 mm Wide Pack enclosure
    3 module(s) : GV2P , direct in 555 mm Wide Pack enclosure
    3 module(s) : GV2RTn , direct in 555 mm Wide Pack enclosure
    5 module(s) : GV3 , direct in 555 mm Wide Pack enclosure
    5 module(s) : iC120 without earth leakage protection , direct in 555 mm Wide Pack enclosure
    3 module(s) : IM20 in 555 mm Wide Pack enclosure
    3 module(s) : IM20H in 555 mm Wide Pack enclosure
    3 module(s) : IM9 in 555 mm Wide Pack enclosure
    3 module(s) : IM9-OL in 555 mm Wide Pack enclosure
    4 module(s) : INS100 , direct in 555 mm Wide Pack enclosure
    6 module(s) : INS160 , direct in 555 mm Wide Pack enclosure
    4 module(s) : INS40 , direct in 555 mm Wide Pack enclosure
    4 module(s) : INS63 , direct in 555 mm Wide Pack enclosure
    5 module(s) : NG125 without earth leakage protection , direct in 555 mm Wide Pack enclosure
    5 module(s) : NG125 NA , direct in 555 mm Wide Pack enclosure
    3 module(s) : RH10 , direct in 555 mm Wide Pack enclosure
    3 module(s) : RH21 , direct in 555 mm Wide Pack enclosure
    3 module(s) : RH99 , direct in 555 mm Wide Pack enclosure
    5 module(s) : C120 with earth leakage protection , direct in 555 mm Wide Pack enclosure
    5 module(s) : iC120 with earth leakage protection , direct in 555 mm Wide Pack enclosure
    5 module(s) : NG125 with earth leakage protection , direct in 555 mm Wide Pack enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    product weight
    0.25 kg
    colour
    Grey
    thickness
    1.5 mm
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/26
    Size 703.4 KB
    Date 2017/12/18
    Size 686.4 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.