South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03002 Product picture Schneider Electric

View all Prisma

Prisma - 03002

Functional units

03002 Product picture Schneider Electric
View all Prisma
Prisma - 03002
Functional units

W600 adjustable modular device rail Prisma G

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    Adjustable
    installed device
    TeSys : fixed GV3
    TeSys : fixed GV2L
    TeSys : fixed GV2P
    Compact : fixed NG160 with earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    9 x 3P : fixed : GV2L
    9 x 3P : fixed : GV2P
    1 x 3P : fixed : NG160
    1 x 3P : fixed : NG160 NA
    7 x 3P : fixed : GV3
    1 x 4P : fixed : NG160
    1 x 4P : fixed : NG160 NA
    1 x 3P or 4P : fixed : NSXm vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    3 module(s) : GV2L , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2L , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2P , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2P , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV3 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : GV3 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    9 mm pitches
    48
    quantity per set
    Set of 1
    width
    600 mm
    product weight
    0.34 kg
    colour
    Grey
    material
    Metal
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    ADJUSTABLE MODULAR DEVICE RAIL
    Date 2013/08/12
    Size 515.8 KB
    Date 2013/08/12
    Size 332 KB
    ADJUSTABLE MODULAR DEVICE RAIL
    Date 2013/08/12
    Size 249.1 KB
    Date 2013/08/12
    Size 342.9 KB
    Date 2018/12/14
    Size 109.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2019/01/15
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2019/01/15
    Size 0
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.