Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03010 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03010

    03010 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03010

    W300 modular device rail Prisma G

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      product or component type
      Rail
      accessory / separate part category
      Installation accessory
      type of rail
      Modular
      installed device
      Multi 9 : fixed modular device
      Acti 9 : fixed modular device
      TeSys : fixed GV2LE
      TeSys : fixed GV2ME
      TeSys : fixed GV2RTn
      Multi 9 : fixed modular device <= 40 A
      Acti 9 : fixed modular device <= 40 A
      Multi 9 : fixed NG125 with earth leakage protection - control: toggle
      Multi 9 : fixed NG125 without earth leakage protection - control: toggle
      Multi 9 : fixed NG125 NA - control: toggle
      Acti 9 : fixed C120 with earth leakage protection - control: toggle
      Acti 9 : fixed C120 without earth leakage protection - control: toggle
      Compact : fixed INS40 - control: direct front rotary handle - vertical installation
      Compact : fixed INS63 - control: direct front rotary handle - vertical installation
      Compact : fixed INS100 - control: direct front rotary handle - vertical installation
      Compact : fixed INS125 - control: direct front rotary handle - vertical installation
      Compact : fixed INS160 - control: direct front rotary handle - vertical installation
      Acti 9 : fixed iC120 with earth leakage protection - control: toggle
      Acti 9 : fixed iC120 without earth leakage protection - control: toggle
      poles description
      1 x 3P : fixed : NG125
      1 x 3P : fixed : NG125 NA
      1 x 3P : fixed : C120
      1 x 4P : fixed : NG125
      1 x 4P : fixed : NG125 NA
      1 x 4P : fixed : C120
      1 x 3P : fixed : INS40 vertical installation
      1 x 3P : fixed : INS63 vertical installation
      1 x 3P : fixed : INS100 vertical installation
      1 x 3P : fixed : INS125 vertical installation
      1 x 3P : fixed : INS160 vertical installation
      1 x 3P : fixed : iC120
      1 x 4P : fixed : INS40 vertical installation
      1 x 4P : fixed : INS63 vertical installation
      1 x 4P : fixed : INS100 vertical installation
      1 x 4P : fixed : INS125 vertical installation
      1 x 4P : fixed : INS160 vertical installation
      1 x 4P : fixed : iC120
      4 x 3P : fixed : GV2LE
      4 x 3P : fixed : GV2ME
      4 x 3P : fixed : GV2RTn
      Complementary
      enclosure/cubicle description
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      number of vertical modules [50 mm]
      4 module(s) : C120 without earth leakage protection , direct in 300 mm Wide floor-standing duct
      4 module(s) : C120 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
      3 module(s) : GV2LE , direct in 300 mm Wide floor-standing duct
      3 module(s) : GV2LE , direct in 300 mm Wide wall-mounted duct
      3 module(s) : GV2ME , direct in 300 mm Wide floor-standing duct
      3 module(s) : GV2ME , direct in 300 mm Wide wall-mounted duct
      3 module(s) : GV2RTn , direct in 300 mm Wide floor-standing duct
      3 module(s) : GV2RTn , direct in 300 mm Wide wall-mounted duct
      4 module(s) : iC120 without earth leakage protection , direct in 300 mm Wide floor-standing duct
      4 module(s) : iC120 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
      4 module(s) : INS100 , direct in 300 mm Wide floor-standing duct
      4 module(s) : INS100 , direct in 300 mm Wide wall-mounted duct
      5 module(s) : INS100 , direct in 300 mm Wide floor-standing duct
      5 module(s) : INS100 , direct in 300 mm Wide wall-mounted duct
      4 module(s) : INS125 , direct in 300 mm Wide floor-standing duct
      4 module(s) : INS125 , direct in 300 mm Wide wall-mounted duct
      5 module(s) : INS125 , direct in 300 mm Wide floor-standing duct
      5 module(s) : INS125 , direct in 300 mm Wide wall-mounted duct
      4 module(s) : INS160 , direct in 300 mm Wide floor-standing duct
      4 module(s) : INS160 , direct in 300 mm Wide wall-mounted duct
      5 module(s) : INS160 , direct in 300 mm Wide floor-standing duct
      5 module(s) : INS160 , direct in 300 mm Wide wall-mounted duct
      4 module(s) : INS40 , direct in 300 mm Wide floor-standing duct
      4 module(s) : INS40 , direct in 300 mm Wide wall-mounted duct
      4 module(s) : INS63 , direct in 300 mm Wide floor-standing duct
      4 module(s) : INS63 , direct in 300 mm Wide wall-mounted duct
      3 module(s) : modular device <= 40 A , direct in 300 mm Wide floor-standing duct
      3 module(s) : modular device <= 40 A , direct in 300 mm Wide wall-mounted duct
      4 module(s) : modular device , direct in 300 mm Wide floor-standing duct
      4 module(s) : modular device , direct in 300 mm Wide wall-mounted duct
      4 module(s) : NG125 without earth leakage protection , direct in 300 mm Wide floor-standing duct
      4 module(s) : NG125 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
      4 module(s) : NG125 NA , direct in 300 mm Wide floor-standing duct
      4 module(s) : NG125 NA , direct in 300 mm Wide wall-mounted duct
      4 module(s) : C120 with earth leakage protection , direct in 300 mm Wide floor-standing duct
      4 module(s) : C120 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
      4 module(s) : iC120 with earth leakage protection , direct in 300 mm Wide floor-standing duct
      4 module(s) : iC120 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
      4 module(s) : NG125 with earth leakage protection , direct in 300 mm Wide floor-standing duct
      4 module(s) : NG125 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
      9 mm pitches
      20
      quantity per set
      Set of 1
      height
      93.5 mm
      width
      300 mm
      depth
      50 mm
      product weight
      0.14 kg
      colour
      Grey
      material
      Metal
      Environment
      standards
      IEC 61439-1
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      MODULAR DEVICE RAIL W250
      Date 2013/08/12
      Size 446.3 KB
      Date 2013/08/12
      Size 342.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 703.4 KB
      Date 2017/12/18
      Size 686.4 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.