Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03011 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03011

    03011 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03011

    W300 adjustable modular device rail Prisma G

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      product or component type
      Rail
      accessory / separate part category
      Installation accessory
      type of rail
      Modular
      Adjustable
      installed device
      TeSys : fixed GV3
      Altistart : ATS01N103/106FT
      TeSys : fixed GV2L
      TeSys : fixed GV2P
      Compact : fixed NG160 without earth leakage protection - control: toggle
      TeSys : fixed GV2 + D or K contactors <= 40 A - horizontal installation
      TeSys : fixed TeSys U - horizontal installation
      TeSys : fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
      TeSys : fixed D or K contactors <= 40 A - horizontal installation
      Compact : fixed NG160 NA without earth leakage protection - control: toggle
      Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
      poles description
      1 x 3P : fixed : NG160
      1 x 3P : fixed : NG160 NA
      1 x 4P : fixed : NG160
      1 x 4P : fixed : NG160 NA
      4 x 3P : fixed : GV2L
      4 x 3P : fixed : GV2P
      3 x 3P : fixed : GV3
      4 x 3P : fixed : GV2 + D or K contactors <= 40 A horizontal installation
      3 x 3P : fixed : GV3Pxx1 + LC1D40 to D65 horizontal installation
      4 x 3P : fixed : TeSys U horizontal installation
      4 x 4P : fixed : D or K contactors <= 40 A horizontal installation
      1 x 3P or 4P : fixed : NSXm vertical installation
      Complementary
      enclosure/cubicle description
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      number of vertical modules [50 mm]
      4 module(s) : ATS01N103/106FT in 300 mm Wide floor-standing duct
      4 module(s) : ATS01N103/106FT in 300 mm Wide wall-mounted duct
      3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
      3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
      5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
      5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
      3 module(s) : GV2L , direct in 300 mm Wide floor-standing duct
      3 module(s) : GV2L , direct in 300 mm Wide wall-mounted duct
      3 module(s) : GV2P , direct in 300 mm Wide floor-standing duct
      3 module(s) : GV2P , direct in 300 mm Wide wall-mounted duct
      5 module(s) : GV3 , direct in 300 mm Wide floor-standing duct
      5 module(s) : GV3 , direct in 300 mm Wide wall-mounted duct
      7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide floor-standing duct
      7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide wall-mounted duct
      5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide floor-standing duct
      5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
      5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide floor-standing duct
      5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide wall-mounted duct
      7 module(s) : NSXm without earth leakage protection , direct in 300 mm Wide floor-standing duct
      7 module(s) : NSXm without earth leakage protection , direct in 300 mm Wide wall-mounted duct
      7 module(s) : NSXm without earth leakage protection , connection block in 300 mm Wide floor-standing duct
      7 module(s) : NSXm without earth leakage protection , connection block in 300 mm Wide wall-mounted duct
      5 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
      5 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
      4 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
      4 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
      7 module(s) : NSXm with earth leakage protection , direct in 300 mm Wide floor-standing duct
      7 module(s) : NSXm with earth leakage protection , direct in 300 mm Wide wall-mounted duct
      7 module(s) : NSXm with earth leakage protection , connection block in 300 mm Wide floor-standing duct
      7 module(s) : NSXm with earth leakage protection , connection block in 300 mm Wide wall-mounted duct
      9 mm pitches
      20
      quantity per set
      Set of 1
      width
      300 mm
      product weight
      0.18 kg
      colour
      Grey
      material
      Metal
      Environment
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      CAD
      Date
      Size
      Add to My Documents
      ADJUSTABLE MOD.DEV.RAIL W250
      Date 2013/08/12
      Size 417 KB
      Date 2013/08/12
      Size 801.4 KB
      ADJUSTABLE MOD.DEV.RAIL W250
      Date 2013/08/12
      Size 204.3 KB
      Date 2013/08/12
      Size 282.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.