Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03040 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03040

    03040 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03040

    mounting plate NSX/CVS/vigi/INS 250 vertical fixed toggle

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Compact : fixed INS250 - control: direct front rotary handle - vertical installation
      Compact : fixed INV250 - control: direct front rotary handle - vertical installation
      Compact : fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX250 with earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
      Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
      Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
      Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
      Compact : fixed INV100 - control: direct front rotary handle - vertical installation
      Compact : fixed INV160 - control: direct front rotary handle - vertical installation
      Compact : fixed INV200 - control: direct front rotary handle - vertical installation
      Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
      Easypact : fixed CVS250 with earth leakage protection - control: toggle - vertical installation
      poles description
      1 x 3P : fixed : INS250 vertical installation
      1 x 3P : fixed : INV250 vertical installation
      1 x 4P : fixed : INS250 vertical installation
      1 x 4P : fixed : INV250 vertical installation
      4 x 3P : fixed : NSX100...160 vertical installation
      4 x 3P : fixed : NSX250 vertical installation
      4 x 3P : fixed : CVS100...160 vertical installation
      4 x 3P : fixed : CVS250 vertical installation
      1 x 3P : fixed : INV100 vertical installation
      1 x 3P : fixed : INV160 vertical installation
      1 x 3P : fixed : INV200 vertical installation
      3 x 4P : fixed : NSX100...160 vertical installation
      3 x 4P : fixed : NSX250 vertical installation
      3 x 4P : fixed : CVS100...160 vertical installation
      3 x 4P : fixed : CVS250 vertical installation
      1 x 4P : fixed : INV100 vertical installation
      1 x 4P : fixed : INV160 vertical installation
      1 x 4P : fixed : INV200 vertical installation
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      number of vertical modules [50 mm]
      8 module(s) : INS250, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INS250, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV250, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV250, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      9 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      9 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      11 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      11 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV100, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV100, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV160, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV160, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV200, direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      8 module(s) : INV200, direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      9 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      9 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      11 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      11 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      10 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      10 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      13 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      13 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      10 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      10 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      13 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      13 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      condition of use
      Need additional plate (1M high) when installation of device is in vertical
      height
      150 mm
      product weight
      0.915 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      M.PL.V.FIXED NS250 TOG.
      Date 2013/07/31
      Size 530.1 KB
      Date 2013/07/31
      Size 376.9 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 6 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.