Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03043 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03043

    03043 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03043

    mounting plate NSX/INS-INV250 changeover rotary handle

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Compact : fixed INS250 source changeover - control: mechanical interlock - vertical installation
      Compact : fixed INV250 source changeover - control: mechanical interlock - vertical installation
      Compact : fixed INS250 source changeover - control: direct front rotary handle - vertical installation
      Source changeover : fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
      poles description
      1 x 3P : fixed : NSX100...250 source changeover vertical installation
      1 x 3P : fixed : INS250 source changeover vertical installation
      1 x 3P : fixed : INV250 source changeover vertical installation
      1 x 4P : fixed : NSX100...250 source changeover vertical installation
      1 x 4P : fixed : INS250 source changeover vertical installation
      1 x 4P : fixed : INV250 source changeover vertical installation
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      number of vertical modules [50 mm]
      10 module(s) : INS250 source changeover, front connection in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      10 module(s) : INS250 source changeover, front connection in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      10 module(s) : INV250 source changeover, front connection in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      10 module(s) : INV250 source changeover, front connection in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      11 module(s) : NSX100...250 source changeover, front connection in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
      11 module(s) : NSX100...250 source changeover, front connection in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
      condition of use
      Need additional plate (1M high) when installation of device is in vertical
      height
      200 mm
      product weight
      1.37 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 1.5 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.