Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03074 Product picture Schneider Electric

Range: Prisma

Functional units

03074

03074 Product picture Schneider Electric
Range: Prisma

Functional units

03074

mounting plate NSX/CVS/vigi 630 vertical fixed rotary handle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle - vertical installation
    poles description
    1 x 3P : fixed : NSX400 vertical installation
    1 x 3P : fixed : NSX630 vertical installation
    1 x 3P : fixed : CVS400 vertical installation
    1 x 3P : fixed : CVS630 vertical installation
    1 x 4P : fixed : NSX400 vertical installation
    1 x 4P : fixed : NSX630 vertical installation
    1 x 4P : fixed : CVS400 vertical installation
    1 x 4P : fixed : CVS630 vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    15 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    15 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    15 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    15 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    15 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    15 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    15 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    15 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : CVS400 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : CVS630 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : NSX400 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    18 module(s) : NSX630 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    Condition of using cable tie
    Need additional plate (1M high) when installation of device is in vertical
    height
    500 mm
    product weight
    2.24 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/05/25
    Size 1.6 MB
    CAD
    Date
    Size
    Add to My Documents
    M.PL.V.FIXED NS630 ROT.
    Date 2013/07/30
    Size 502.3 KB
    Date 2013/07/30
    Size 352.2 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/25
    Size 2.6 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.