Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03081 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03081

    03081 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03081

    mounting plate NSX/CVS 630 v. fixed rotary handle

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
      Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
      Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
      Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
      poles description
      1 x 3P : fixed : NSX400 vertical installation
      1 x 3P : fixed : NSX630 vertical installation
      1 x 3P : fixed : CVS400 vertical installation
      1 x 3P : fixed : CVS630 vertical installation
      1 x 4P : fixed : NSX400 vertical installation
      1 x 4P : fixed : NSX630 vertical installation
      1 x 4P : fixed : CVS400 vertical installation
      1 x 4P : fixed : CVS630 vertical installation
      Complementary
      enclosure/cubicle description
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      number of vertical modules [50 mm]
      12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
      12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
      12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
      12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
      12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
      12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
      12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
      12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
      condition of use
      Need additional plate (1M high) when installation of device is in vertical
      height
      400 mm
      product weight
      0.62 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      M.PL.V.FIX.NS-630 ROT.W250
      Date 2013/07/30
      Size 419 KB
      Date 2013/07/30
      Size 183.7 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 2.1 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.