Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03104 Product picture Schneider Electric

Range: Prisma

Functional units

03104

03104 Product picture Schneider Electric
Range: Prisma

Functional units

03104

mounting plate EZC250 hz/vertical toggle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Easypact : fixed EZC250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed EZCV250 with earth leakage protection - control: toggle - vertical installation
    Easypact : fixed EZC250 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed EZCV250 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed EZC100 without earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P : fixed : EZC100 horizontal installation
    1 x 3P : fixed : EZC250 horizontal installation
    1 x 3P : fixed : EZCV250 horizontal installation
    4 x 3P : fixed : EZC250 vertical installation
    4 x 3P : fixed : EZCV250 vertical installation
    1 x 4P : fixed : EZC100 horizontal installation
    1 x 4P : fixed : EZC250 horizontal installation
    1 x 4P : fixed : EZCV250 horizontal installation
    3 x 4P : fixed : EZC250 vertical installation
    3 x 4P : fixed : EZCV250 vertical installation
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    number of vertical modules [50 mm]
    4 module(s) : EZC100 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : EZC100 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    4 module(s) : EZC250 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : EZC250 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : EZC250 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : EZC250 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    4 module(s) : EZCV250 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    4 module(s) : EZCV250 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : EZCV250 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : EZCV250 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    height
    200 mm
    product weight
    1.32 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2017/12/18
    Size 2.7 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.