Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03170 Product picture Schneider Electric

Range: Prisma

Functional units

03170

03170 Product picture Schneider Electric
Range: Prisma

Functional units

03170

slotted mounting plate W600 4M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Flat slotted
    Complementary
    installation description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    4 module(s) in 600 mm Wide floor-standing enclosure
    4 module(s) in 600 mm Wide wall-mounted enclosure
    4 module(s) in 850 mm Wide floor-standing enclosure
    height
    194 mm
    width
    600 mm
    product weight
    0.72 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    SLOTTED M.PL.4M FOR ENC.
    Date 2013/07/31
    Size 712.2 KB
    Date 2013/07/31
    Size 1.1 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.