Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03175 Product picture Schneider Electric

Range: Prisma

Functional units

03175

03175 Product picture Schneider Electric
Range: Prisma

Functional units

03175

slotted mounting plate W300 4M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    mounting plate description
    Flat slotted
    installed device
    Phaseo : LV/LV transformer
    Complementary
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    number of vertical modules [50 mm]
    4 module(s) : LV/LV transformer in 300 mm Wide floor-standing duct
    4 module(s) : LV/LV transformer in 300 mm Wide wall-mounted duct
    height
    200 mm
    product weight
    0.315 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    SLOTTED M.PL.4M W250
    Date 2013/07/31
    Size 429 KB
    Date 2013/07/31
    Size 435.8 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.