Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03214 Product picture Schneider Electric

Range: Prisma

Functional units

03214

03214 Product picture Schneider Electric
Range: Prisma

Functional units

03214

modular front plate W300 4M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Modular
    Cut-out
    installed device
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed NSA125...160 - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    1 x 3P : modular rail support : INS100 vertical installation
    1 x 4P : modular rail support : INS100 vertical installation
    1 x 3P : modular rail support : INS125 vertical installation
    1 x 4P : modular rail support : INS125 vertical installation
    1 x 3P : modular rail support : INS160 vertical installation
    1 x 4P : modular rail support : INS160 vertical installation
    1 x 3P : modular rail support : INS40 vertical installation
    1 x 4P : modular rail support : INS40 vertical installation
    1 x 3P : modular rail support : INS63 vertical installation
    1 x 4P : modular rail support : INS63 vertical installation
    1 x 3P : modular rail support : C120
    1 x 4P : modular rail support : C120
    1 x 3P : modular rail support : iC120
    1 x 4P : modular rail support : iC120
    1 x 3P : modular rail support : NG125
    1 x 4P : modular rail support : NG125
    1 x 3P : modular rail support : NG125 NA
    1 x 4P : modular rail support : NG125 NA
    1 x 3P : modular rail support : NG160
    1 x 4P : modular rail support : NG160
    1 x 3P : modular rail support : NG160 NA
    1 x 4P : modular rail support : NG160 NA
    1 x 3P : modular rail support : NSA125...160
    1 x 4P : modular rail support : NSA125...160
    1 x 3P or 4P : modular rail support : NSXm vertical installation
    operating position
    Vertical
    Complementary
    enclosure/cubicle description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm, depth 400 mm
    connection position
    Direct connection
    9 mm pitches
    20
    number of 18 mm modules per row
    10
    number of vertical modules [50 mm]
    4
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    200 mm
    width
    300 mm
    product weight
    0.4 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    MODULAR FRONT PLATE 4M W250
    Date 2013/07/29
    Size 278 KB
    Date 2013/07/29
    Size 247 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/26
    Size 703.4 KB
    Date 2017/12/18
    Size 686.4 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.