Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03232 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03232

    03232 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03232

    front plate NSX/CVS250 horizontal fixed toggle/rotary handle W600 4M

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma G
      Prisma Pack 250
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
      Compact : fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
      Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Enerlin'X : fixed FDM121 - control: remote control - vertical installation
      poles description
      1 x 4P : mounting plate support : CVS100...160 horizontal installation
      1 x 3P : mounting plate support : CVS100...160 horizontal installation
      1 x 4P : mounting plate support : CVS250 horizontal installation
      1 x 3P : mounting plate support : CVS250 horizontal installation
      1 x 3P : mounting plate support : NSX100...160 horizontal installation
      1 x 4P : mounting plate support : NSX100...160 horizontal installation
      1 x 3P : mounting plate support : NSX250 horizontal installation
      1 x 4P : mounting plate support : NSX250 horizontal installation
      operating position
      Horizontal
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Pack enclosure - width 600 mm
      Floor-standing enclosure + duct - width 600 + 300 mm
      Wall-mounted enclosure + duct - width 600 + 300 mm
      connection position
      Direct connection
      Connection block
      number of vertical modules [50 mm]
      4
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      200 mm
      product weight
      0.8 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.