Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03245 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03245

    03245 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03245

    front plate changeover NSX250 vertical rotary handle width 600/650 5M

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      Prisma G
      product or component type
      Front plate
      accessory / separate part category
      Installation accessory
      type of front plate
      Cut-out
      installed device
      Source changeover : fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
      poles description
      1 x 3P : mounting plate support : NSX100...250 source changeover vertical installation
      1 x 4P : mounting plate support : NSX100...250 source changeover vertical installation
      2 x 3P : mounting plate support : NSX100...250 source changeover vertical installation
      2 x 4P : mounting plate support : NSX100...250 source changeover vertical installation
      operating position
      Vertical
      Complementary
      enclosure/cubicle description
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Cubicle - width 650 mm, depth 400 mm
      connection position
      Front connection
      Direct connection
      number of vertical modules [50 mm]
      5
      standards
      IEC 61439-2
      IEC 61439-1
      product certifications
      ASEFA
      quantity per set
      Set of 1
      height
      250 mm
      width
      500 mm
      product weight
      0.76 kg
      material
      Steel
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      IK degree of protection
      IK07 conforming to EN/IEC 62262
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/07/17
      Size 85.6 MB
      CAD
      Date
      Size
      Add to My Documents
      FR.PL.V.NS250 CHANGEOVER ROT.
      Date 2013/07/30
      Size 1.5 MB
      Date 2013/07/30
      Size 495.9 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 4.2 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.