Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03404 Product picture Schneider Electric

Range: Prisma

Functional units

03404

03404 Product picture Schneider Electric
Range: Prisma

Functional units

03404

W400 adjustable modular device rail Prisma P

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    Adjustable
    installed device
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Multi 9 : fixed modular device <= 40 A
    Acti 9 : fixed modular device <= 40 A
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed NSA125...160 - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    poles description
    1 x 3P : fixed : NG125
    1 x 4P : fixed : NG125
    1 x 3P : fixed : NG160
    1 x 3P : fixed : NG160 NA
    1 x 4P : fixed : NG160
    1 x 4P : fixed : NG160 NA
    1 x 3P : fixed : NSA125...160
    1 x 4P : fixed : NSA125...160
    1 x 3P : fixed : INS40 vertical installation
    1 x 3P : fixed : INS63 vertical installation
    1 x 3P : fixed : INS100 vertical installation
    1 x 3P : fixed : INS125 vertical installation
    1 x 3P : fixed : INS160 vertical installation
    1 x 4P : fixed : INS40 vertical installation
    1 x 4P : fixed : INS63 vertical installation
    1 x 4P : fixed : INS100 vertical installation
    1 x 4P : fixed : INS125 vertical installation
    1 x 4P : fixed : INS160 vertical installation
    Complementary
    installation description
    Cubicle - width 400 mm 400 mm
    enclosure nominal height
    2000 mm
    number of vertical modules [50 mm]
    4 module(s) : INS100 , direct in 400 mm Wide cubicle
    5 module(s) : INS100 , direct in 400 mm Wide cubicle
    4 module(s) : INS125 , direct in 400 mm Wide cubicle
    5 module(s) : INS125 , direct in 400 mm Wide cubicle
    4 module(s) : INS160 , direct in 400 mm Wide cubicle
    5 module(s) : INS160 , direct in 400 mm Wide cubicle
    4 module(s) : INS40 , direct in 400 mm Wide cubicle
    4 module(s) : INS63 , direct in 400 mm Wide cubicle
    3 module(s) : modular device <= 40 A , direct in 400 mm Wide cubicle
    4 module(s) : modular device , direct in 400 mm Wide cubicle
    5 module(s) : NG125 without earth leakage protection , direct in 400 mm Wide cubicle
    5 module(s) : NG160 without earth leakage protection , direct in 400 mm Wide cubicle
    5 module(s) : NG160 NA without earth leakage protection , direct in 400 mm Wide cubicle
    5 module(s) : NSA125...160 , direct in 400 mm Wide cubicle
    9 mm pitches
    20
    quantity per set
    Set of 1
    height
    35 mm
    width
    270 mm
    depth
    15 mm
    product weight
    0.76 kg
    colour
    Natural
    material
    Metal
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/06/04
    Size 500.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.