Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03413 Product picture Schneider Electric

Range: Prisma

Functional units

03413

03413 Product picture Schneider Electric
Range: Prisma

Functional units

03413

mounting plate vigi NSX/CVS plugin toggle/rot/mot - 3P 250A horizontal width 650

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 3P : fixed : NSX100...160 horizontal installation
    1 x 3P : fixed : NSX250 horizontal installation
    1 x 3P : fixed : CVS100...160 horizontal installation
    1 x 3P : fixed : CVS250 horizontal installation
    1 x 3P : plug-in : NSX100...160 horizontal installation
    1 x 3P : plug-in : NSX250 horizontal installation
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    number of vertical modules [50 mm]
    3 module(s) : CVS100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : CVS250 without earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX250 without earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : CVS100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : CVS250 with earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    3 module(s) : NSX250 with earth leakage protection , direct in 650 mm Wide cubicle
    height
    200 mm
    product weight
    2.015 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    M.PL.HZ.FIXED PLUG-IN NS250 3P
    Date 2013/07/31
    Size 601.7 KB
    Date 2013/07/31
    Size 691.4 KB
    M.PL.HZ.FIXED PLUG-IN NS250 3P
    Date 2013/07/31
    Size 671.1 KB
    Date 2013/07/31
    Size 1,005 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/25
    Size 4.8 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.