Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03423 Product picture Schneider Electric

Range: Prisma

Functional units

03423

03423 Product picture Schneider Electric
Range: Prisma

Functional units

03423

mounting plate for vertical plug-in NSX250 And vigi, with toggle

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    poles description
    4 x 3P : plug-in : NSX100...160 vertical installation
    4 x 3P : plug-in : NSX250 vertical installation
    3 x 4P : plug-in : NSX100...160 vertical installation
    3 x 4P : plug-in : NSX250 vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    number of vertical modules [50 mm]
    7 module(s) : NSX100...160 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    8 module(s) : NSX250 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    9 module(s) : NSX100...160 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    10 module(s) : NSX250 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    height
    200 mm
    product weight
    2.98 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    M.PL.3 4 V.WITHD.NS250 POLYP.
    Date 2013/07/31
    Size 435.4 KB
    Date 2013/07/31
    Size 440.4 KB
    M.PL.3 4 V.WITHD.NS250 POLYP.
    Date 2013/07/31
    Size 334.7 KB
    Date 2013/07/31
    Size 340.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/06/08
    Size 3.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.