Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03428 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03428

    03428 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03428

    mounting plate source changeover NSX/INS/INV 250 3P/4P rotary vertical

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Compact : fixed INS250 source changeover - control: mechanical interlock - vertical installation
      Compact : fixed INV250 source changeover - control: mechanical interlock - vertical installation
      Compact : fixed INS250 source changeover - control: direct front rotary handle - vertical installation
      Source changeover : fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
      poles description
      2 x 3P : fixed : NSX100...250 source changeover vertical installation
      2 x 3P : fixed : INS250 source changeover vertical installation
      2 x 3P : fixed : INV250 source changeover vertical installation
      2 x 4P : fixed : NSX100...250 source changeover vertical installation
      2 x 4P : fixed : INS250 source changeover vertical installation
      2 x 4P : fixed : INV250 source changeover vertical installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 400 mm
      number of vertical modules [50 mm]
      9 module(s) : INS250 source changeover, direct in 650 mm Wide cubicle
      9 module(s) : INV250 source changeover, direct in 650 mm Wide cubicle
      10 module(s) : NSX100...250 source changeover, direct in 650 mm Wide cubicle
      height
      289 mm
      width
      536 mm
      product weight
      3.3 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 2018/07/18
      Size 85.6 MB
      Date 2018/07/18
      Size 103.4 MB
      CAD
      Date
      Size
      Add to My Documents
      M.PL.V.NS-INS250 C/OVER ROT.
      Date 2013/07/31
      Size 900.1 KB
      Date 2013/07/31
      Size 437.3 KB
      M.PL.V.NS-INS250 C/OVER ROT.
      Date 2013/07/31
      Size 294.4 KB
      Date 2013/07/31
      Size 254.1 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 2 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.