Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03454 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03454

    03454 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03454

    mounting plate vigi NSX/CVS plugin toggle/rot/mot - 4P 630A horizontal width 650

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
      Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
      Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
      Compact : fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
      Compact : fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
      Compact : fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
      Compact : plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
      Compact : plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
      Compact : plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
      Compact : plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
      Compact : plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
      Compact : plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
      Compact : plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
      Compact : plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
      Compact : plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
      poles description
      1 x 4P : fixed : NSX400 horizontal installation
      1 x 4P : fixed : NSX630 horizontal installation
      1 x 4P : fixed : CVS400 horizontal installation
      1 x 4P : fixed : CVS630 horizontal installation
      1 x 4P : plug-in : NSX400 horizontal installation
      1 x 4P : plug-in : NSX630 horizontal installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 400 mm
      number of vertical modules [50 mm]
      4 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
      4 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
      4 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
      4 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : CVS400 without earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : CVS630 without earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : CVS400 with earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : CVS630 with earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
      5 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
      height
      250 mm
      product weight
      2.96 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/02/19
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      M.PL.HZ.NS630 4P
      Date 2013/07/31
      Size 571.7 KB
      Date 2013/07/31
      Size 1 MB
      M.PL.HZ.NS630 4P
      Date 2013/07/31
      Size 496.6 KB
      Date 2013/07/31
      Size 892.9 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/26
      Size 4.3 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.