Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03480 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03480

    03480 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03480

    mounting plate for NS fixed -3P/4P 1000A horizontal in width 650

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Compact : fixed NS630b...1000 - control: direct front rotary handle - horizontal installation
      Compact : fixed NS630b...1000 - control: toggle - horizontal installation
      poles description
      1 x 3P : fixed : NS630b...1000 horizontal installation
      1 x 4P : fixed : NS630b...1000 horizontal installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 650 mm, depth 800 mm
      Cubicle + duct - width 650 mm, depth 400 mm
      number of vertical modules [50 mm]
      7 module(s) : NS630b...1000, front connection in 650 mm Wide cubicle + duct
      8 module(s) : NS630b...1000, connection transfer assembly in 650 mm Wide cubicle + duct
      7 module(s) : NS630b...1000, rear connection in 650 mm Wide cubicle
      height
      350 mm
      product weight
      2.84 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2018/02/19
      Size 94.6 MB
      CAD
      Date
      Size
      Add to My Documents
      M.PL.HZ.FIX.NS1600 TOG/ROT.4P
      Date 2013/07/31
      Size 357 KB
      Date 2013/07/31
      Size 686.1 KB
      M.PL.HZ.FIX.NS1600 TOG/ROT.4P
      Date 2013/07/31
      Size 571.7 KB
      Date 2013/07/31
      Size 917.7 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/28
      Size 1.4 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.