Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    03489 Product picture Schneider Electric

    Range: Prisma

    Functional units

    03489

    03489 Product picture Schneider Electric
    Range: Prisma

    Functional units

    03489

    mounting plate for NT fixed -3P 1600A vertical in width 400

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Prisma
      range compatibility
      Prisma P
      product or component type
      Mounting plate
      accessory / separate part category
      Installation accessory
      installed device
      Masterpact : fixed NT06...10 - control: toggle - vertical installation
      Masterpact : fixed NT12 - control: toggle - vertical installation
      Masterpact : fixed NT16 - control: toggle - vertical installation
      poles description
      1 x 3P : fixed : NT06...10 vertical installation
      1 x 3P : fixed : NT12 vertical installation
      1 x 3P : fixed : NT16 vertical installation
      Complementary
      enclosure/cubicle description
      Cubicle - width 400 mm, depth 400 mm
      number of vertical modules [50 mm]
      36 module(s) : NT06...10, front connection in 400 mm Wide cubicle
      36 module(s) : NT12, front connection in 400 mm Wide cubicle
      36 module(s) : NT16, front connection in 400 mm Wide cubicle
      height
      30 mm
      width
      328 mm
      product weight
      1.36 kg
      surface finish
      Matt
      Smooth
      protective treatment
      Electrophoresis treatment and hot-polymerised polyester epoxy powder
      colour
      White RAL 9001
      Environment
      standards
      IEC 61439-2
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0807  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Catalogue Prisma P 2014-15
      Date 2018/07/18
      Size 85.6 MB
      Date 2018/07/18
      Size 103.4 MB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/06/04
      Size 1.2 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2017/11/14
      Size 269.6 KB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.