South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03500 Product picture Schneider Electric

View all Prisma

Prisma - 03500

Functional units

03500 Product picture Schneider Electric
View all Prisma
Prisma - 03500
Functional units

mounting plate for NW fixed/withdrawable -3P/4P vertical in width 650

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Masterpact : drawout NW08...16 - control: toggle - vertical installation
    Masterpact : fixed NW08...16 - control: toggle - vertical installation
    Masterpact : drawout NW20...25 - control: toggle - vertical installation
    Masterpact : fixed NW20...25 - control: toggle - vertical installation
    Masterpact : drawout NW32 - control: toggle - vertical installation
    Masterpact : fixed NW32 - control: toggle - vertical installation
    poles description
    1 x 3P : drawout : NW08...16 vertical installation
    1 x 3P : fixed : NW08...16 vertical installation
    1 x 4P : drawout : NW08...16 vertical installation
    1 x 4P : fixed : NW08...16 vertical installation
    1 x 3P : drawout : NW20...25 vertical installation
    1 x 3P : fixed : NW20...25 vertical installation
    1 x 4P : drawout : NW20...25 vertical installation
    1 x 4P : fixed : NW20...25 vertical installation
    1 x 3P : drawout : NW32 vertical installation
    1 x 3P : fixed : NW32 vertical installation
    1 x 4P : drawout : NW32 vertical installation
    1 x 4P : fixed : NW32 vertical installation
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm, depth 600 mm
    Cubicle - width 650 mm, depth 1000 mm
    number of vertical modules [50 mm]
    36 module(s) : NW08...16, front connection on adaptor in 650 mm Wide cubicle
    27 module(s) : NW08...16, front connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NW08...16, rear connection on adaptor in 650 mm Wide cubicle
    19 module(s) : NW08...16, front connection on adaptor in 650 mm Wide cubicle
    17 module(s) : NW08...16, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW08...16, front connection on busbar in 650 mm Wide cubicle
    18 module(s) : NW08...16, front connection on adaptor in 650 mm Wide cubicle
    14 module(s) : NW08...16, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NW08...16, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW20...25, front connection on adaptor in 650 mm Wide cubicle
    15 module(s) : NW20...25, rear connection on adaptor in 650 mm Wide cubicle
    20 module(s) : NW20...25, front connection on adaptor in 650 mm Wide cubicle
    28 module(s) : NW20...25, front connection on Canalis in 650 mm Wide cubicle
    17 module(s) : NW20...25, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW20...25, front connection on busbar in 650 mm Wide cubicle
    19 module(s) : NW20...25, front connection on adaptor in 650 mm Wide cubicle
    14 module(s) : NW20...25, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NW20...25, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW32, front connection on adaptor in 650 mm Wide cubicle
    15 module(s) : NW32, rear connection on adaptor in 650 mm Wide cubicle
    20 module(s) : NW32, front connection on adaptor in 650 mm Wide cubicle
    28 module(s) : NW32, front connection on Canalis in 650 mm Wide cubicle
    17 module(s) : NW32, rear connection on Canalis in 650 mm Wide cubicle
    36 module(s) : NW32, front connection on busbar in 650 mm Wide cubicle
    19 module(s) : NW32, front connection on adaptor in 650 mm Wide cubicle
    14 module(s) : NW32, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NW32, rear connection on Canalis in 650 mm Wide cubicle
    height
    30 mm
    product weight
    3.82 kg
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/10/05
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    M.PL.NW
    Date 2013/08/01
    Size 312.4 KB
    Date 2013/08/01
    Size 394.5 KB
    M.PL.NW
    Date 2013/08/01
    Size 266.3 KB
    Date 2013/08/01
    Size 498.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/05/24
    Size 1.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.