Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03505 Product picture Schneider Electric

Range: Prisma

Legacy partnumbers

03505

03505 Product picture Schneider Electric
Range: Prisma

Legacy partnumbers

03505

mounting plate for EZC400

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Easypact : fixed EZC400 - control: toggle - horizontal installation
    Easypact : fixed EZC400 - control: toggle - vertical installation
    poles description
    1 x 3P : fixed : EZC400 horizontal installation
    1 x 4P : fixed : EZC400 horizontal installation
    2 x 3P : fixed : EZC400 vertical installation
    2 x 4P : fixed : EZC400 vertical installation
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    height
    247 mm
    width
    575 mm
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2015/02/04
    Size 5.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.