Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03716 Product picture Schneider Electric

Range: Prisma

Functional units

03716

03716 Product picture Schneider Electric
Range: Prisma

Functional units

03716

front plate for NS3200

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Cut-out
    installed device
    Compact : fixed NS1600b - control: toggle - vertical installation
    Compact : fixed NS2000...3200 - control: toggle - vertical installation
    poles description
    1 x 3P : mounting plate support : NS1600b vertical installation
    1 x 4P : mounting plate support : NS1600b vertical installation
    1 x 3P : mounting plate support : NS2000...3200 vertical installation
    1 x 4P : mounting plate support : NS2000...3200 vertical installation
    operating position
    Horizontal
    Complementary
    enclosure/cubicle description
    Cubicle - width 650 mm, depth 400 mm
    Cubicle - width 650 mm, depth 600 mm
    connection position
    Front connection
    number of vertical modules [50 mm]
    8
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    400 mm
    width
    500 mm
    product weight
    1.02 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    FR.PL.NS3200
    Date 2013/07/29
    Size 659.8 KB
    Date 2013/07/29
    Size 341.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/14
    Size 269.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.