Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04046 Product picture Schneider Electric

Range: Prisma

Distribution

04046

04046 Product picture Schneider Electric
Range: Prisma

Distribution

04046

Linergy DX 4P distribution block with incoming connection 160A - 52 quick connec

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy DX
    IP degree of protection
    IPxx B
    product or component type
    Distribution block
    accessory / separate part category
    Current distribution accessory
    product compatibility
    Spacial enclosures
    provided equipment
    Prefabricated flexible connection
    Adhesive labels for phase identification
    Identification label
    condition of use
    Additional connector (reference 28948) needed for INS40...160 (to be ordered separately)
    Complementary
    mounting support
    DIN rail
    installed device
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed NG160 with earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    poles description
    4P
    [Ue] rated operational voltage
    690 V AC
    [Ui] rated insulation voltage
    750 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    160 A
    [Icw] rated short-time withstand current
    4.5 kA 1 s
    [Ipk] rated peak withstand current
    20 kA
    I²t on activation
    20250000 A².s
    connections - terminals
    Distribution : tunnel type terminal, 1 x 4...16 mm² (flexible)
    Distribution : tunnel type terminal, 1 x 4...25 mm² (rigid)
    Distribution : spring terminal, 2 x 4...10 mm² (flexible)
    Distribution : spring terminal, 2 x 4...10 mm² (rigid)
    Distribution : spring terminal, 3 x 2.5...6 mm² (flexible)
    Distribution : spring terminal, 3 x 2.5...6 mm² (rigid)
    Distribution : spring terminal, 7 x 1.5...4 mm² (flexible)
    Distribution : spring terminal, 7 x 1.5...4 mm² (rigid)
    Supply : cable with ferrule
    total number of 18 mm modules
    6
    product weight
    1.28 kg
    colour
    Anthracite grey RAL 7016
    Environment
    pollution degree
    3
    resistance to incandescent wire
    960 °C conforming to IEC 60695-2-11
    standards
    IEC 61439-2
    IEC 60947-7-1
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2017/01/06
    Size 33.6 MB
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    DISTRIBLOC 160
    Date 2013/07/25
    Size 673.5 KB
    Date 2013/07/25
    Size 954.3 KB
    distribution block 160 A, 12 outgoing spring, 1 outgoing tunnel terminal with 4 prefabricated connections
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/06/28
    Size 9.3 MB
    Date 2018/05/24
    Size 6.9 MB
    Date 2017/12/18
    Size 13.3 MB
    Date 2017/12/18
    Size 1.4 MB
    Date 2018/08/06
    Size 5.4 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.