Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04047 Product picture Schneider Electric

Range: Prisma

Distribution

04047

04047 Product picture Schneider Electric
Range: Prisma

Distribution

04047

4 connections Linergy DX distribution block 4P 125A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy DX
    product or component type
    Flexible connection
    accessory / separate part category
    Current distribution accessory
    product compatibility
    NG125
    Complementary
    cubicle-device connection
    Linergy DX distribution block
    installation description
    Cubicle - width 650 mm
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Pack enclosure - width 600 mm
    Cubicle - width 800 mm
    Pack enclosure - width 555 mm
    installed device
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed NG160 with earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle vertical installation
    Compact : fixed INS63 - control: direct front rotary handle vertical installation
    Compact : fixed INS100 - control: direct front rotary handle vertical installation
    Compact : fixed INS125 - control: direct front rotary handle vertical installation
    Compact : fixed INS160 - control: direct front rotary handle vertical installation
    Compact : fixed NSXm without earth leakage protection - control: toggle vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle vertical installation
    condition of use
    Additional connector needed for INS40...160 (to be ordered separately)
    [Ie] rated operational current
    125 A
    quantity per set
    Set of 4
    length
    240 mm
    product weight
    0.52 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2017/01/06
    Size 33.6 MB
    Catalogue Prisma P 2014-15
    Date 2018/07/18
    Size 85.6 MB
    Date 2018/07/18
    Size 103.4 MB
    CAD
    Date
    Size
    Add to My Documents
    distribution block 125 A, 4 prefabricated connections
    4 CONN.NG125/LINERGY DX DIST.BLOCK 125A
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/06/28
    Size 9.3 MB
    Date 2018/05/24
    Size 6.9 MB
    Date 2017/12/18
    Size 13.3 MB
    Date 2017/12/18
    Size 1.4 MB
    Date 2018/08/06
    Size 5.4 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.