Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

    04061 Product picture Schneider Electric

    Range: Prisma

    Distribution

    04061

    04061 Product picture Schneider Electric
    Range: Prisma

    Distribution

    04061

    power supply block universal 250A 4P

    Show more characteristics >
    Add to My Favourites Remove from My Favourites

    • Main
      range
      Linergy
      product name
      Linergy BW
      IP degree of protection
      IPxx B
      product or component type
      Universal power supply block
      accessory / separate part category
      Current distribution accessory
      provided equipment
      Without cable
      Complementary
      cubicle-device connection
      Linergy BW busbar
      poles description
      4P
      enclosure/cubicle description
      Cubicle - width 650 mm
      Floor-standing enclosure - width 600 mm
      Wall-mounted enclosure - width 600 mm
      Floor-standing duct - width 300 mm
      Wall-mounted duct - width 300 mm
      Floor-standing enclosure - width 850 mm
      Floor-standing enclosure + duct - width 600 + 300 mm
      Wall-mounted enclosure + duct - width 600 + 300 mm
      installed device
      Compact : fixed INS250 - control: direct front rotary handle vertical installation
      Compact : fixed INV250 - control: direct front rotary handle vertical installation
      Fupact : fixed ISFT160 - control: fuse carriers handle vertical installation
      Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
      Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle horizontal installation
      Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS100...160 without earth leakage protection - control: toggle vertical installation
      Easypact : fixed CVS250 without earth leakage protection - control: toggle vertical installation
      Compact : fixed INV100 - control: direct front rotary handle vertical installation
      Fupact : fixed ISFT100N - control: fuse carriers handle vertical installation
      Compact : fixed NSX100...160 without earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX250 without earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle vertical installation
      Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
      Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle horizontal installation
      Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle vertical installation
      Easypact : fixed CVS100...160 with earth leakage protection - control: toggle vertical installation
      Easypact : fixed CVS250 with earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX100...160 with earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX250 with earth leakage protection - control: toggle vertical installation
      Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle vertical installation
      Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle vertical installation
      Compact : fixed INV200 - control: direct front rotary handle vertical installation
      Fupact : fixed INF100...160 - control: extended rotary handle horizontal installation
      Fupact : fixed ISFT160 - control: fuse carriers handle horizontal installation
      Fupact : fixed ISFT250 - control: fuse carriers handle horizontal installation
      Fupact : fixed ISFT250 - control: fuse carriers handle vertical installation
      Compact : fixed INV160 - control: direct front rotary handle vertical installation
      [Ie] rated operational current
      250 A
      quantity per set
      Set of 1
      product weight
      0.44 kg
      Environment
      standards
      IEC 61439-1, inside Prisma
      IEC 61439-2, inside Prisma
      product certifications
      ASEFA
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0850  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2017/01/06
      Size 33.6 MB
      Catalogue Prisma P 2014-15
      Date 2018/07/18
      Size 85.6 MB
      Date 2018/07/18
      Size 103.4 MB
      CAD
      Date
      Size
      Add to My Documents
      POWER SUPPLY BLK NS250 HZ.
      Date 2013/08/08
      Size 478 KB
      Date 2013/08/08
      Size 485.2 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 2018/05/28
      Size 1.1 MB
    • Technical FAQs

      No results found
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.