Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04065 Product picture Schneider Electric

Range: Prisma

Distribution

04065

04065 Product picture Schneider Electric
Range: Prisma

Distribution

04065

copper connection NSX/CVS/INS 250 vertcial 4P/staged busbar W300

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    product or component type
    Connection
    accessory / separate part category
    Current distribution accessory
    Complementary
    cubicle-device connection
    Universal power supply block
    installation description
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    installed device
    Compact : fixed INS250 - control: direct front rotary handle vertical installation
    Compact : fixed INV250 - control: direct front rotary handle vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle vertical installation
    Compact : fixed INV100 - control: direct front rotary handle vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle vertical installation
    Compact : fixed INV200 - control: direct front rotary handle vertical installation
    Compact : fixed INV160 - control: direct front rotary handle vertical installation
    [Ie] rated operational current
    250 A
    quantity per set
    Set of 1
    product weight
    0.78 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CONN.V.NS-INS250 DUCT-BB
    Date 2013/08/08
    Size 220.4 KB
    Date 2013/08/08
    Size 340.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/06/04
    Size 1.9 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.